M2 Ø4 mm ceramic disc, 1 mm width, without roller

Product code: A-5555-0298


Quantity Price
1+ $101.00
5+ $95.95
10+ $90.90

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request

Disc styli are designed to inspect undercuts and grooves within bores which may be inaccessible to star styli. A range of disc styli offers a 'radius end roller' to enable groove width measurement. Ceramic tips are lightweight, hardwearing and non-magnetic.

Equivalent to Zeiss part number: 602030-8202-000

Equivalent to Mitutoyo part number: K651086 

Technical table

Disc diameter (mm)4
Disc materialCeramic
Disc width (mm)1
Length (mm)32
Overall length (mm)32
Stem materialTungsten carbide
ThreadM2

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart