M2 Ø4 mm ruby ball, tungsten carbide stem, L 22 mm, ML 16 mm, for ZEISS applications

Product code: A-5555-0313

  • M2 straight stylus

Quantity Price
1+ $55.00
5+ $52.25
10+ $49.50

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M2 straight stylus.

Equivalent to ZEISS part number: 602030-8016-000.

REVO recommended stylus, with RSH175 module.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)4
Stem materialTungsten carbide
ThreadM2
Tip materialRuby
DG/D (mm)3.00
DK (mm)4.00
DS (mm)2.00
L (mm)22.00
ML (mm)16.00
Weight (g)1.00

Shopping security

Powered By Payeezy

Recall your cart