M5 Ø0.3 mm ruby ball, tungsten carbide stem, L 22 mm, ML 12.8 mm, long thread, for ZEISS applications

Product code: A-5555-0331


Quantity Price
1+ $88.00
5+ $83.60
10+ $79.20

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to ZEISS part number: 626115-0030-022.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)0.3
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)0.3
DS (mm)1.0
DS1 (mm)0.2
L (mm)21.8
ML (mm)12.8
ML1 (mm)2.3
Weight (g)6.0

Shopping security

Powered By Payeezy

Recall your cart