M5 thermostable carbon fibre extension, L 300 mm, Dia 11 mm Product code: A-5555-0642 Image of M5 carbon fibre extension, dia 11 mm. Length 200 mm to 400 mm. For use on the online storeImage of M5 carbon fibre extension, dia 11 mm. Length 200 mm to 400 mm. For use on the online store[0B] Image of M5 carbon fibre extension, dia 11 mm. Length 200 mm to 400 mm. For use on the online store Image of M5 carbon fibre extension, dia 11 mm. Length 200 mm to 400 mm. For use on the online store [0B] Stylus extension Alternative image for styli extensions. [0B] Quantity Price 1+ $323.00 5+ $306.85 10+ $290.70 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Carbon fibre extensions are lightweight and ideal for applications where thermal stability is essential.Equivalent to Zeiss part number: 626107-1300-100Equivalent to Q-Mark part number: VM5-12.300-TX Technical tableLength (mm)300Overall length (mm)300Stem diameter (mm)11Stem materialCarbon fibreThreadM5To mountM5 Technical documentation N-5555-0642 N-5555-0642 Web shop drawing [0B] Shopping security Recall your cart