M5 thermostable carbon fibre extension, L 40 mm, Dia 11 mm

Product code: A-5555-0647


Quantity Price
1+ $182.00
5+ $172.90
10+ $163.80

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Carbon fibre extensions are lightweight and ideal for applications where thermal stability is essential.

Equivalent to Zeiss part number: 626107-1040-100

Equivalent to Q-Mark part number: VM5-12.40-TX 

Technical table

Length (mm)40
Overall length (mm)40
Stem diameter (mm)11
Stem materialCarbon fibre
ThreadM5
To mountM5

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart