M5 thermostable carbon fibre extension, L 90 mm, Dia 11 mm Product code: A-5555-0651 Carbon fibre extension M5 dia 11 mmImage of M5 carbon fibre extension, dia 11 mm. Length 40 mm to 90 mm[0B] Carbon fibre extension M5 dia 11 mm Image of M5 carbon fibre extension, dia 11 mm. Length 40 mm to 90 mm [0B] Stylus extension Alternative image for styli extensions. [0B] Quantity Price 1+ $210.00 5+ $199.50 10+ $189.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Carbon fibre extensions are lightweight and ideal for applications where thermal stability is essential.Equivalent to Zeiss part number: 626107-1090-1090Equivalent to Q-Mark part number: VM5-12.90-TX Technical tableLength (mm)90Overall length (mm)90Stem diameter (mm)11Stem materialCarbon fibreThreadM5To mountM5 Technical documentation N-5555-0651 N-5555-0651 Web shop drawing [0B] Shopping security Recall your cart