M5 thermostable carbon fibre extension, L 200 mm, Dia 20 mm

Product code: A-5555-0663


Quantity Price
1+ $275.00
5+ $261.25
10+ $247.50

All prices are ex sales tax

Stocked item

Normally dispatched within 2 working days

Processing request
Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Carbon fibre extensions are lightweight and ideal for applications where thermal stability is essential.

Equivalent to Zeiss part number: 626107-2200-100

Equivalent to Q-Mark part number: VM5-20.200-TX 

Technical table

Length (mm)200
Overall length (mm)200
Stem diameter (mm)20
Stem materialCarbon fibre
ThreadM5
To mountM5

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart