M5 thermostable carbon fibre extension, L 600 mm, Dia 20 mm Product code: A-5555-0668 M5 thermostable carbon fibre extension, L 60 mm, D 11 mmExtensions are designed to be used when measuring very deep features and bores or when probing points with limited access.[0B] M5 thermostable carbon fibre extension, L 60 mm, D 11 mm Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. [0B] Stylus extension Alternative image for styli extensions. [0B] Quantity Price 1+ $323.00 5+ $306.85 10+ $290.70 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Carbon fibre extensions are lightweight and ideal for applications where thermal stability is essential.Equivalent to Zeiss part number: 626107-2600-100Equivalent to Q-Mark part number: VM5-20.600-TX Technical tableLength (mm)600Overall length (mm)600Stem diameter (mm)20Stem materialCarbon fibreThreadM5To mountM5 Technical documentation N-5555-0668 N-5555-0668 Web shop drawing [0B] Shopping security Recall your cart