M5 aluminium extension, L 50 mm, Dia 20 mm

Product code: A-5555-0671


Quantity Price
1+ $71.00
5+ $67.45
10+ $63.90

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request
Extensions are designed to be used when measuring very deep features and bores or when probing points with limited access. Aluminium is very light, but should only be used in a stable temperature controlled environment, due to it's thermal growth.

Technical table

Length (mm)50
Overall length (mm)50
Stem diameter (mm)20
Stem materialAluminium
ThreadM5
To mountM5

Technical documentation

Shopping security

Powered By Payeezy

Recall your cart