M5 Ø4 mm ruby ball, thermostable carbon fibre stem, L 64 mm, ML 54 mm, for ZEISS applications

Product code: A-5555-0731


Quantity Price
1+ $112.00
5+ $106.40
10+ $100.80

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to ZEISS part number: 626105-0400-064.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)4
Stem materialCarbon fibre
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)4.00
DS (mm)2.00
L (mm)64.00
ML (mm)54.00
Weight (g)4.6

Shopping security

Powered By Payeezy

Recall your cart