M5 Ø7 mm ruby ball, thermostable carbon fibre stem, L 55 mm, ML 45 mm, for ZEISS applications

Product code: A-5555-0734


Quantity Price
1+ $127.00
5+ $120.65
10+ $114.30

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to ZEISS part number: 626105-0710-055.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)7
Stem materialCarbon fibre
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)7.00
DS (mm)3.5
L (mm)55.00
ML (mm)45.00
Weight (g)4.9

Shopping security

Powered By Payeezy

Recall your cart