M5 Ø8 mm ruby ball, tungsten carbide stem, L 150 mm, ML 137 mm, for ZEISS applications

Product code: A-5555-0946


Quantity Price
1+ $73.00
5+ $69.35
10+ $65.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for ZEISS applications.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)8
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)8.0
DS (mm)6.0
L (mm)150.0
ML (mm)137.0
Weight (g)60

Shopping security

Powered By Payeezy

Recall your cart