M5 Ø0.6 mm ruby ball, tungsten carbide stem, L 32 mm, ML 12 mm, for ZEISS applications

Product code: A-5555-1095


Quantity Price
1+ $90.00
5+ $85.50
10+ $81.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent ZEISS part number: 000000-1120-407.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)0.6
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)0.6
DS (mm)1.0
DS1 (mm)0.4
L (mm)32.00
ML (mm)12.0
ML1 (mm)4.6
Weight (g)6.5

Shopping security

Powered By Payeezy

Recall your cart