M5 titanium angle for styli 90°, for ZEISS applications Product code: A-5555-1097 Angle for styli 90DegTechnical drawing of the angle for styli 90Deg, for use on the web shop.[0B] Angle for styli 90Deg Technical drawing of the angle for styli 90Deg, for use on the web shop. [0B] Quantity Price 1+ $62.00 5+ $58.90 10+ $55.80 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M5 angle for styli.Equivalent to ZEISS part number: 626105-6901-001. Technical tableDG/D (mm)11.00L (mm)22.50ML (mm)17.00Weight (g)6.00 Related products $8.00 M5 tungsten carbide, pin for star styli, D 1 mm, for ZEISS applications $8.00 M5 tungsten carbide, pin for star styli, D 1.5 mm, for ZEISS applications $10.00 M5 tungsten carbide, pin for star styli, D 2 mm, for ZEISS applications $10.00 M5 tungsten carbide, pin for star styli, D 2.5 mm, for ZEISS applications $77.00 M5 stylus for swivelling configurations, Ø 2 mm ruby ball, tungsten carbide stem, L 28.5 mm, ML 24.5 mm, for ZEISS applications Shopping security Recall your cart