M5 4-way star, Ø0.8 mm ruby ball, tungsten carbide stem, ML 30 mm, for ZEISS applications

Product code: A-5555-1135

  • M5 star stylus
  • M5 star stylus

Quantity Price
1+ $729.00
5+ $692.55
10+ $656.10

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 stylus for thread measurement.

Note: measurement length is to end of ball.

Technical table

Stem materialTungsten carbide
ThreadM5
DG/D (mm)11.00
DK (mm)0.80
DS (mm)4.00
DS1 (mm)0.60
L (mm)40.00
ML (mm)30.00
Weight (g)9.00

Shopping security

Powered By Payeezy

Recall your cart