M5 4-way star, Ø0.6 mm ruby ball, tungsten carbide stem, ML 30 mm for ZEISS applications Product code: A-5555-1153 M5 star stylusTechnical drawing of the M5 star stylus, to be used on the web shop[0B] M5 star stylus Technical drawing of the M5 star stylus, to be used on the web shop [0B] Quantity Price 1+ $810.00 5+ $769.50 10+ $729.00 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M5 stylus for thread measurement.Note: measurement length is to end of ball. Technical tableStem materialTungsten carbideThreadM5DG/D (mm)11.00DK (mm)0.60DS (mm)4.00DS1 (mm)0.40L (mm)40.00ML (mm)30.00Weight (g)9.00 Related products $143.00 M5 stylus for thread measurement, Ø2.3 mm ruby ball, tungsten carbide stem, ML 12 mm, for ZEISS applications $155.00 M5 Stylus for thread measurement, Ø1.8 mm ruby ball, tungsten carbide stem, ML 10.00 mm, for ZEISS applications $54.00 M5 stylus for star configuration, Ø1.35 mm ruby ball, tungsten carbide stem, ML 23.85 mm, for ZEISS applications $54.00 M5 stylus for star configuration, Ø1.5 mm ruby ball, tungsten carbide stem, Ml 24.00 mm, for ZEISS applications $72.00 M5 stylus for star configuration, Ø0.8 mm ruby ball, tungsten carbide stem, ML1/ML 4.8/13.3 mm, for ZEISS applications Shopping security Recall your cart