M5 Ø3 mm ruby ball, thermostable carbon fibre stem, L 33.5 mm, ML 23.5 mm, for ZEISS applications

Product code: A-5555-1847


Quantity Price
1+ $87.00
5+ $82.65
10+ $78.30

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to ZEISS part number: 626105-0300-033.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)3
Stem materialCarbon fibre
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)3.00
DS (mm)2.00
L (mm)33.5
ML (mm)23.5
Weight (g)4.2

Shopping security

Powered By Payeezy

Recall your cart