M5 Ø4 mm ruby ball, thermostable carbon fibre stem, L 33.5 mm, ML 23.5 mm, for ZEISS applications

Product code: A-5555-1917


Quantity Price
1+ $88.00
5+ $83.60
10+ $79.20

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to ZEISS part number: 626105-0400-033.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)4
Stem materialCarbon fibre
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)4.00
DS (mm)2.00
L (mm)33.5
ML (mm)23.5
Weight (g)4.2

Shopping security

Powered By Payeezy

Recall your cart