M5 Ø15 mm ceramic ball, tungsten carbide stem, L 65.5 mm, ML 52.5 mm, for ZEISS applications

Product code: A-5555-2144


Quantity Price
1+ $202.00
5+ $191.90
10+ $181.80

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for ZEISS applications.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)15
Stem materialTungsten carbide
ThreadM5
Tip materialCeramic
DG/D (mm)11.00
DK (mm)15.00
DS (mm)6.00
L (mm)65.5
ML (mm)52.5
Weight (g)29.00

Shopping security

Powered By Payeezy

Recall your cart