M5 Ø10 mm ruby ball, tungsten carbide stem, L 200 mm, ML 175 mm, for ZEISS applications

Product code: A-5555-2390


Quantity Price
1+ $129.00
5+ $122.55
10+ $116.10

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for ZEISS applications.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)10
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)10.00
DS (mm)6.00
L (mm)200.00
ML (mm)175.00
Weight (g)75.0

Shopping security

Powered By Payeezy

Recall your cart