M5 Ø15 mm ceramic ball, tungsten carbide stem, L 200 mm, ML 175 mm, for ZEISS applications

Product code: A-5555-2393


Quantity Price
1+ $195.00
5+ $185.25
10+ $175.50

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for ZEISS applications.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)15
Stem materialTungsten carbide
ThreadM5
Tip materialCeramic
DG/D (mm)11.00
DK (mm)15.00
DS (mm)6.00
L (mm)200.00
ML (mm)175.00
Weight (g)78.00

Shopping security

Powered By Payeezy

Recall your cart