M5 Ø0.2 mm ruby ball, tungsten carbide stem, L 32 mm, ML 2.3 mm, for ZEISS applications

Product code: A-5555-2404


Quantity Price
1+ $155.00
5+ $147.25
10+ $139.50

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for ZEISS applications.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)0.2
Centre styliN
EWL (mm)2.3
Overall length (mm)32
Stem diameter (mm)1
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)0.2
DS (mm)1.0
DS1 (mm)0.18
L (mm)32.00
ML (mm)12.00
ML1 (mm)2.3
Weight (g)6.5

Shopping security

Powered By Payeezy

Recall your cart