M5 Stylus for star configuration, Ø5 mm ruby ball, tungsten carbide stem, ML 25.5 mm, for ZEISS applications

Product code: A-5555-2409


Quantity Price
1+ $33.00
5+ $31.35
10+ $29.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 stylus for star configuration.

Note: measurement length is to end of ball.

Technical table

Stem materialTungsten carbide
ThreadM5
DG/D (mm)11.00
DK (mm)5.00
DS (mm)3.50
L (mm)34.50
ML (mm)25.50
Weight (g)9.00

Shopping security

Powered By Payeezy

Recall your cart