M5 Ø15 mm high strength steel disc for ScanMax, 1 mm width, L 65 mm, ML 55 mm, for ZEISS applications

Product code: A-5555-2416


Quantity Price
1+ $227.00
5+ $215.65
10+ $204.30

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 spherical disc stylus for ScanMax.

Equivalent to ZEISS part number: 626115-1505-065.

Technical table

Disc diameter (mm)15
Disc width (mm)1
Stem materialTitanium
ThreadM5
DG/D (mm)11.00
DK (mm)15.00
DS (mm)5.50
DS1 (mm)3.50
EAL/B1.00
L (mm)65.00
ML (mm)55.00
Weight (g)18.00

Shopping security

Powered By Payeezy

Recall your cart