M5 Ø25 mm high strength steel disc for ScanMax, 1 mm width, L 65 mm, ML 55 mm, for ZEISS applications Product code: A-5555-2418 ScanMax disc stylusTechnical drawing of ScanMax disc stylus, for use on the web shop.[0B] ScanMax disc stylus Technical drawing of ScanMax disc stylus, for use on the web shop. [0B] Quantity Price 1+ $246.00 5+ $233.70 10+ $221.40 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M5 spherical disc stylus for ScanMax.Equivalent to ZEISS part number: 632001-8208-000. Technical tableDisc diameter (mm)25Disc width (mm)1Stem materialTitaniumThreadM5DG/D (mm)11.00DK (mm)25.00DS (mm)10.00DS1 (mm)3.50EAL/B1.00L (mm)65.00ML (mm)55.00Weight (g)22.00 Related products $222.00 M5 Ø10 mm high strength steel disc for ScanMax, 1 mm width, L 65 mm, ML 55 mm, for ZEISS applications $227.00 M5 Ø15 mm high strength steel disc for ScanMax, 1 mm width, L 65 mm, ML 55 mm, for ZEISS applications $350.00 M5 Ø20 mm high strength steel disc for ScanMax, 1 mm width, L 65 mm, ML 55 mm, for ZEISS applications Shopping security Recall your cart