M5 Ø5 mm ruby ball, tungsten carbide stem, L 34.5 mm, ML 25.5 mm, for ZEISS applications

Product code: A-5555-2444


Quantity Price
1+ $50.00
5+ $47.50
10+ $45.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for ZEISS applications.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)5
Stem materialTungsten carbide
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)5.00
DS (mm)3.5
L (mm)34.5
ML (mm)25.5
Weight (g)9.00

Shopping security

Powered By Payeezy

Recall your cart