M3 Ø4 mm ruby ball, tungsten carbide stem, L 30 mm, ML 22 mm, for ZEISS applications

Product code: A-5555-2449

  • M3 straight stylus

Quantity Price
1+ $40.00
5+ $38.00
10+ $36.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)4
Stem materialTungsten carbide
ThreadM3
Tip materialRuby
DG/D (mm)4.00
DK (mm)4.00
DS (mm)2.00
L (mm)30.00
ML (mm)22.00
Weight (g)2.00

Shopping security

Powered By Payeezy

Recall your cart