M2 Ø4 mm ruby ball, stainless steel stem, L 52 mm, ML 52 mm, for ZEISS applications Product code: A-5555-2473 M2 SS straight stylusTechnical drawing of the M2 SS straight stylus, to be used on the web shop.[0B] M2 SS straight stylus Technical drawing of the M2 SS straight stylus, to be used on the web shop. [0B] Quantity Price 1+ $34.00 5+ $32.30 10+ $30.60 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M2 straight stylus.Note: measurement length is to end of ball. Technical tableBall diameter (mm)4Stem materialStainless steelThreadM2Tip materialRubyDG/D (mm)3.00DK (mm)4.00DS (mm)3.00L (mm)52.00ML (mm)52.00Weight (g)2.9 Related products $32.00 M2 Ø4 mm ruby ball, stainless steel stem, L 32 mm, ML 32 mm, for ZEISS applications $34.00 M2 Ø4 mm ruby ball, stainless steel stem, L 42 mm, ML 42 mm, for ZEISS applications $35.00 M2 Ø5 mm ruby ball, stainless steel stem, L 22 mm, ML 22 mm, for ZEISS applications $35.00 M2 Ø5 mm ruby ball, stainless steel stem, L 32 mm, ML 32 mm, for ZEISS applications $37.00 M2 Ø5 mm ruby ball, stainless steel stem, L 42.5 mm, ML 42.5 mm, for ZEISS applications Shopping security Recall your cart