M2 Ø5 mm ruby ball, stainless steel stem, L 52.5 mm, ML 52.5 mm, for ZEISS applications

Product code: A-5555-2477


Quantity Price
1+ $37.00
5+ $35.15
10+ $33.30

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M2 straight styli.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)5
Stem materialStainless steel
ThreadM2
Tip materialRuby
DG/D (mm)3.00
DK (mm)5.00
DS (mm)3.00
L (mm)52.5
ML (mm)52.5
Weight (g)3.1

Shopping security

Powered By Payeezy

Recall your cart