M2 stainless steel, 90° stylus holder, L 30 mm, DS 1 mm, for ZEISS applications Product code: A-5555-2478 M2 holder for styli 90 DegTechnical drawing of the M2 holder for styli 90 Deg, to be used on the web shop.[0B] M2 holder for styli 90 Deg Technical drawing of the M2 holder for styli 90 Deg, to be used on the web shop. [0B] Quantity Price 1+ $56.00 5+ $53.20 10+ $50.40 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M2 stylus holder. Technical tableThreadM2DG/D (mm)3.00DS (mm)1.00L (mm)30.00Weight (g)2.90 Related products $56.00 M3 stainless steel holder for styli 90°, DS 1 mm, for ZEISS application $94.00 M2 stainless steel, 5 way stylus holder, L 9.1 mm, for ZEISS applications $45.00 M2 stainless steel, 5 way stylus holder, L 5.4 mm, for ZEISS applications $56.00 M3 stainless steel holder for styli 90°, DS 1.5 mm, for ZEISS application Shopping security Recall your cart