M5 Ø1 mm silicon nitride ball, tungsten carbide stem, L 25 mm, ML 5.0/15.0 mm, for ZEISS applications

Product code: A-5555-3778


Quantity Price
1+ $61.00
5+ $57.95
10+ $54.90

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for ZEISS applications.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)1
Stem materialTungsten carbide
ThreadM5
Tip materialSilicon nitride
DG/D (mm)11.00
DK (mm)1.0
DS (mm)1.0
DS1 (mm)0.8
L (mm)25.00
ML (mm)15.0
ML1 (mm)5.0
Weight (g)3.5

Shopping security

Powered By Payeezy

Recall your cart