M5 Ø1.5 mm silicon nitride ball, tungsten carbide stem, L 30 mm, ML 8.0/20.0 mm, for ZEISS applications

Product code: A-5555-3780


Quantity Price
1+ $61.00
5+ $57.95
10+ $54.90

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for ZEISS applications.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)1.5
Stem materialTungsten carbide
ThreadM5
Tip materialSilicon nitride
DG/D (mm)11.00
DK (mm)1.5
DS (mm)1.5
DS1 (mm)1.0
L (mm)30.00
ML (mm)20.0
ML1 (mm)8.0
Weight (g)3.5

Shopping security

Powered By Payeezy

Recall your cart