M5 Ø3 mm silicon nitride ball, tungsten carbide stem, L 33.5 mm, ML 23.5 mm, for ZEISS applications

Product code: A-5555-3786


Quantity Price
1+ $62.00
5+ $58.90
10+ $55.80

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent ZEISS part number: 626115-0300-033.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)3
Stem materialTungsten carbide
ThreadM5
Tip materialSilicon nitride
DG/D (mm)11.00
DK (mm)3.00
DS (mm)2.0
L (mm)33.50
ML (mm)23.50
Weight (g)4.5

Shopping security

Powered By Payeezy

Recall your cart