M5 Ø4 mm silicon nitride ball, tungsten carbide stem, L 64 mm, ML 54 mm, for ZEISS applications

Product code: A-5555-3789


Quantity Price
1+ $74.00
5+ $70.30
10+ $66.60

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to ZEISS part number: 626115-0401-064.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)4
Stem materialTungsten carbide
ThreadM5
Tip materialSilicon nitride
DG/D (mm)11.00
DK (mm)4.0
DS (mm)2.0
L (mm)64.00
ML (mm)54.00
Weight (g)5.9

Shopping security

Powered By Payeezy

Recall your cart