M5 Ø5 mm silicon nitride ball, tungsten carbide stem, L 53 mm, ML 43 mm, for ZEISS applications

Product code: A-5555-3792


Quantity Price
1+ $74.00
5+ $70.30
10+ $66.60

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to ZEISS part number: 626115-0501-053.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)5
Stem materialTungsten carbide
ThreadM5
Tip materialSilicon nitride
DG/D (mm)11.00
DK (mm)5.0
DS (mm)3.5
L (mm)53.00
ML (mm)43.00
Weight (g)9.8

Shopping security

Powered By Payeezy

Recall your cart