M5 Ø9 mm silicon nitride ball, tungsten carbide stem, L 64.5 mm, ML 51.5 mm, for ZEISS applications

Product code: A-5555-3801


Quantity Price
1+ $101.00
5+ $95.95
10+ $90.90

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus, for ZEISS applications.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)8
Stem materialTungsten carbide
ThreadM5
Tip materialSilicon nitride
DG/D (mm)11.00
DK (mm)9.0
DS (mm)6.0
L (mm)64.50
ML (mm)51.50
Weight (g)26.3

Shopping security

Powered By Payeezy

Recall your cart