M5 Ø8 mm ruby ball, stainless steel stem, L 63.5 mm, ML 50.5 mm, for ZEISS applications

Product code: A-5555-3805


Quantity Price
1+ $123.00
5+ $116.85
10+ $110.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to ZEISS part number: 600342-8023-010.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)8
Stem materialStainless steel
ThreadM5
Tip materialRuby
DG/D (mm)11.00
DK (mm)8.0
DS (mm)6.00
L (mm)63.5
ML (mm)50.5
Weight (g)24.8

Shopping security

Powered By Payeezy

Recall your cart