M5 Ø3 mm silicon nitride ball, thermostable carbon fibre stem, L 50 mm, ML 40 mm, for ZEISS applications

Product code: A-5555-3813


Quantity Price
1+ $114.00
5+ $108.30
10+ $102.60

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to ZEISS part number: 626105-0301-050.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)3
Stem materialCarbon fibre
ThreadM5
Tip materialSilicon nitride
DG/D (mm)11.00
DK (mm)3.00
DS (mm)2.00
L (mm)50.00
ML (mm)40.00
Weight (g)4.5

Shopping security

Powered By Payeezy

Recall your cart