M5 Ø3 mm silicon nitride ball, thermostable carbon fibre stem, L 58 mm, ML 48 mm, for ZEISS applications

Product code: A-5555-3814


Quantity Price
1+ $128.00
5+ $121.60
10+ $115.20

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to ZEISS part number: 626105-301-058.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)3
Stem materialCarbon fibre
ThreadM5
Tip materialSilicon nitride
DG/D (mm)11.00
DK (mm)3.0
DS (mm)2.00
L (mm)58.00
ML (mm)48.00
Weight (g)4.9

Shopping security

Powered By Payeezy

Recall your cart