M5 Ø4 mm silicon nitride ball, thermostable carbon fibre stem, L 33.5 mm, ML 23.5 mm, for ZEISS applications

Product code: A-5555-3815


Quantity Price
1+ $133.00
5+ $126.35
10+ $119.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to ZEISS part number: 626105-0301-033.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)4
Stem materialCarbon fibre
ThreadM5
Tip materialSilicon nitride
DG/D (mm)11.00
DK (mm)4.0
DS (mm)2.00
L (mm)64.00
ML (mm)54.00
Weight (g)4.6

Shopping security

Powered By Payeezy

Recall your cart