M5 Ø5 mm silicon nitride ball, thermostable carbon fibre stem, L 50 mm, ML 40 mm, for ZEISS applications

Product code: A-5555-3817


Quantity Price
1+ $129.00
5+ $122.55
10+ $116.10

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 straight stylus.

Equivalent to ZEISS part number: 626105-0511-050.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)5
Stem materialCarbon fibre
ThreadM5
Tip materialSilicon nitride
DG/D (mm)11.00
DK (mm)5.0
DS (mm)3.5
L (mm)50.00
ML (mm)40.00
Weight (g)4.8

Shopping security

Powered By Payeezy

Recall your cart