M5 4-way star, Ø1 mm ruby ball, tungsten carbide stem, ML 30 mm, for ZEISS applications

Product code: A-5555-3839

  • M5 star stylus
  • M5 star stylus

Quantity Price
1+ $662.00
5+ $628.90
10+ $595.80

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M5 stylus for thread measurement.

Note: measurement length is to end of ball.

Technical table

Stem materialTungsten carbide
ThreadM5
DG/D (mm)11.00
DK (mm)1.00
DS (mm)4.00
DS1 (mm)0.80
L (mm)40.00
ML (mm)30.00
Weight (g)9.00

Shopping security

Powered By Payeezy

Recall your cart