M3 Ø1 mm ruby ball, tungsten carbide stem, L 20 mm, ML1/ML 5.1/11.0 mm, for ZEISS applications

Product code: A-5555-3854


Quantity Price
1+ $78.00
5+ $74.10
10+ $70.20

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus.

Equivalent to ZEISS part number: 626113-0101-020.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)1
Stem materialTungsten carbide
ThreadM3
Tip materialRuby
DG/D (mm)5.00
DK (mm)1.0
DS (mm)1.0
DS1 (mm)0.6
L (mm)20.00
ML (mm)11.0
ML1 (mm)5.1
Weight (g)0.7

Shopping security

Powered By Payeezy

Recall your cart