M3 XXT Ø3 mm ruby ball, carbon fibre stem, L 75 mm, ML 66 mm, for ZEISS applications

Product code: A-5555-3862


Quantity Price
1+ $143.00
5+ $135.85
10+ $128.70

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus XXT thermostable.

Equivalent to ZEISS part number: 626103-0300-075.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)3
Stem materialCarbon fibre
ThreadM3
Tip materialRuby
DG/D (mm)5.00
DK (mm)3.00
DS (mm)2.00
L (mm)75.00
ML (mm)66.00
Weight (g)1.00

Shopping security

Powered By Payeezy

Recall your cart