M3 Ø5 mm ruby ball, carbon fibre stem, L 60 mm, ML 51 mm, for ZEISS applications

Product code: A-5555-3864


Quantity Price
1+ $145.00
5+ $137.75
10+ $130.50

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus XXT thermostable.

Equivalent to ZEISS part number: 626103-0500-060.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)5
Stem materialCarbon fibre
ThreadM3
Tip materialRuby
DG/D (mm)5.00
DK (mm)5.00
DS (mm)3.5
L (mm)60.00
ML (mm)51.00
Weight (g)1.5

Shopping security

Powered By Payeezy

Recall your cart