M3 XXT Ø8 mm ruby ball, carbon fibre stem, L 30 mm, ML 30 mm, for ZEISS applications Product code: A-5555-3866 Technical drawing M3 XXT reference stylusTechnical drawing M3 XXT reference stylus[0B] Technical drawing M3 XXT reference stylus Technical drawing M3 XXT reference stylus [0B] Quantity Price 1+ $167.00 5+ $158.65 10+ $150.30 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M3 straight stylus XXT thermostable.Equivalent to ZEISS part number: 626103-0800-030.Note: measurement length is to end of ball. Technical tableBall diameter (mm)8Stem materialCarbon fibreThreadM3Tip materialRubyDG/D (mm)5.00DK (mm)8.00DS (mm)5.00L (mm)30.00ML (mm)30.00Weight (g)1.86 Related products $153.00 M3 XXT Ø6 mm ruby ball, carbon fibre stem, L 50 mm, ML 40 mm, for ZEISS applications $154.00 M3 XXT Ø5 mm ruby ball, carbon fibre stem, L 75 mm, ML 66 mm, for ZEISS applications $165.00 M3 XXT Ø6 mm ruby ball, carbon fibre stem, L 100 mm, ML 91 mm, for ZEISS applications $145.00 M3 Ø5 mm ruby ball, carbon fibre stem, L 60 mm, ML 51 mm, for ZEISS applications $160.00 M3 XXT Ø6 mm ruby ball, carbon fibre stem, L 70 mm, ML 61 mm, for ZEISS applications Shopping security Recall your cart