M3 XXT Ø8 mm ruby ball, carbon fibre stem, L 50 mm, ML 50 mm, for ZEISS applications

Product code: A-5555-3867


Quantity Price
1+ $175.00
5+ $166.25
10+ $157.50

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 straight stylus XXT thermostable.

Equivalent to ZEISS part number: 626103-0830-050.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)8
Stem materialCarbon fibre
ThreadM3
Tip materialRuby
DG/D (mm)5.00
DK (mm)8.00
DS (mm)5.00
L (mm)50.00
ML (mm)50.00
Weight (g)2.1

Shopping security

Powered By Payeezy

Recall your cart