M3 clamping stylus XXT Ø3 mm silicon nitride ball, carbon fibre stem, L 20 mm, ML 11 mm, for ZEISS applications

Product code: A-5555-3877


Quantity Price
1+ $120.00
5+ $114.00
10+ $108.00

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 clamping stylus XXT thermostable.

Equivalent to ZEISS part number: 626103-0311-020.

Note: measurement length is to end of ball.

Technical table

Ball diameter (mm)3
Stem materialCarbon fibre
ThreadM3
Tip materialSilicon nitride
DG/D (mm)5.00
DK (mm)3.00
DS (mm)2.00
L (mm)20.00
ML (mm)11.00
Weight (g)0.7

Shopping security

Powered By Payeezy

Recall your cart