M3 90° 1/2 star stylus, Ø3 mm ruby ball, carbon fibre stem, ML 21 mm, for ZEISS applications Product code: A-5555-3883 Technical drawing M3 XXT 1/4 star stylus 90 degTechnical drawing M3 XXT 1/4 star stylus 90 deg[0B] Technical drawing M3 XXT 1/4 star stylus 90 deg Technical drawing M3 XXT 1/4 star stylus 90 deg [0B] Quantity Price 1+ $363.00 5+ $344.85 10+ $326.70 All prices are ex sales tax Limited AvailabilityLonger lead times may apply.Contact us for more information. Add to new group Before you begin to add items to your favourites please create your first group: A favourites group name can only be 1-80 alphanumeric characters and must not begin with white space Product sucessfully added to View favourites Processing request M3 1/2 star stylus XXT 90° thermostable.Equivalent to ZEISS part number 626103-0303-030.Note: measurement length is to end of ball. Technical tableStem materialCarbon fibreThreadM3DG/D (mm)5.00DK (mm)3.00DS (mm)2.00L (mm)30.00ML (mm)21.00Weight (g)1.50 Related products $195.00 M3 1/4 star stylus, Ø3 mm ruby ball, carbon fibre stem, ML 31 mm, for ZEISS applications $182.00 M3 1/4 star stylus, Ø3 mm silicon nitride ball, carbon fibre stem, ML 11 mm, for ZEISS applications $187.00 M3 1/4 star stylus, Ø3 mm silicon nitride ball, carbon fibre stem, ML 21 mm, for ZEISS applications $358.00 M3 90° 1/2 star stylus, Ø3 mm ruby ball, carbon fibre stem, ML 11 mm, for ZEISS applications $195.00 M3 1/4 star stylus, Ø3 mm silicon nitride ball, carbon fibre stem, ML 31 mm, for ZEISS applications Shopping security Recall your cart