M3 180° 1/2 star stylus, Ø3 mm silicon nitride ball, carbon fibre stem, ML 31 mm, for ZEISS applications

Product code: A-5555-3891


Quantity Price
1+ $369.00
5+ $350.55
10+ $332.10

All prices are ex sales tax

Limited Availability

Longer lead times may apply.
Contact us for more information.

Processing request

M3 1/2 star stylus XXT 180° thermostable.

Equivalent to ZEISS part number: 626103-0314-040.

Note: measurement length is to end of ball.

Technical table

Stem materialCarbon fibre
ThreadM3
DG/D (mm)5.00
DK (mm)3.00
DS (mm)2.00
L (mm)40.00
ML (mm)31.00
Weight (g)1.60

Shopping security

Powered By Payeezy

Recall your cart